Knowledge Search
Download document () of 20

ECX09B1ABA-J

Eaton XT IEC electronic motor starter, 120 V, NEMA 1, Non-combination, 7 A, START/STOP pushbutton, 60 Hz, 6-10 A, XTOB bi-metallic overload relay, Non-reversing, Full voltage

General specifications

Product Name
Eaton XT IEC electronic motor starter
Catalog Number
ECX09B1ABA-J
UPC
786680161278
Product Length/Depth
10.76 in
Product Height
7.15 in
Product Width
6.06 in
Product Weight
13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified

Product specifications

Coil voltage
120 V
Enclosure
NEMA 1
Type
Non-combination
Amperage Rating
7A
Actuator
START/STOP pushbutton
Frequency rating
60 Hz
Overload range
6-10 A
Overload relay
XTOB bi-metallic overload relay
Style
Non-reversing
System voltage
Full voltage

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.