Knowledge Search
Download document () of 20
Discontinued

ECX09C1EAA-JS29

Eaton XT IEC electronic motor starter, 208 V, NEMA 1, Non-combination non-reversing starter, 9 A, IP23, 6-10 A, XTOB: 6-10 FLA, Single-phase, Convert contactor or starter from three-phase to single-phase install jumper

General specifications

Product Name
Eaton XT IEC electronic motor starter
Catalog Number
ECX09C1EAA-JS29
UPC
786685523194
Product Length/Depth
10.01 in
Product Height
5.98 in
Product Width
6 in
Product Weight
5.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
cUL Listed
Catalog Notes
Convert contactor or starter from three-phase to single-phase-install jumper

Product specifications

Coil voltage
208 V
Enclosure
NEMA 1
Type
Non-combination non-reversing starter
Amperage Rating
9A
Degree of protection
IP23
Overload range
6-10 A
Overload relay
XTOB: 6-10 FLA
Phase
Single-phase
Special features
Convert contactor or starter from three-phase to single-phase install jumper

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.