Knowledge Search
Download document () of 20

ECX77D1BJB-KB24

Eaton EC XT IEC, COMBINATION MOTOR CONTROLLER (CMC) — NON-REVERSING STARTER WITH CPT, B FRAME MMP (0.1A - 12A), B FRAME CONTACTOR, TYPE 1, 240V PRIMARY - 120V SECONDARY, HOA SS RR, BACnet MODULE 6.3-11A

General specifications

Product Name
Eaton IEC enclosed starter
Catalog Number
ECX77D1BJB-KB24
UPC
786680323713
Product Length/Depth
8.22 in
Product Height
16.23 in
Product Width
8.4 in
Product Weight
15 lb
Certifications
UL Listed
cUL Listed

Product specifications

Enclosure
Type 1
Contactor Rating
12 A (Frame B)
Enclosure Rating
Type 1 (Plastic)
CPT Rating
240 / 120 V
MMP Overload Rating
6.3-11 A (Frame B)
Modification
BACnet Module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.