Knowledge Search
Download document () of 20

EMIU04-06

Eaton Metered Input PDU, 3PH, 2U, CS8365 Input, 12 Outlets (12) C19

List price $1,761

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMIU04-06
UPC
743172088154
Product Length/Depth
8.5 in
Product Height
3.4 in
Product Width
19 in
Product Weight
16.2 lb
Warranty
3 year

Product specifications

Form factor
2U
Outlet control
No
Cord length
6 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification