Knowledge Search
Download document () of 20

ER53080UW

Eaton enclosed rotary disconnect switch, 80A, NEMA 4X, Stainless steel, Max HP:15, 20, 40, 40 hp (@208,240,480,600 V), Three-pole, Product category: enclosed rotary non-fusible, R-Series, 600 V

General specifications

Product Name
Eaton enclosed rotary disconnect switch
Catalog Number
ER53080UW
UPC
786685466132
Product Length/Depth
15.4 in
Product Height
8.4 in
Product Width
10 in
Product Weight
8.4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
Stainless steel
Number of poles
Three-pole
Series
R-Series
Type
Enclosed rotary disconnect

Performance Ratings

Amperage Rating
80A
HP rating - max
15, 20, 40, 40 hp (@208,240,480,600 V)
Voltage rating
600 V

Miscellaneous

Product Category
Enclosed rotary non-fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.