Eaton Wheelock E70/E90 speaker, 1/8 to 8 watts, ceiling, white, no lettering, 25/70V, indoor
Product Name |
Eaton Wheelock E70/E90 speaker
|
Catalog Number |
ET90-W
|
UPC |
786697178467
|
Product Length/Depth |
0.455 in
|
Product Height |
7.26 in
|
Product Width |
7.26 in
|
Product Weight |
1.48 lb
|
Compliances |
Not Applicable
|
Mounting Method |
Ceiling
|
Housing color |
White
|
Indoor/outdoor |
Indoor
|
Housing material |
Aethetic finish
|
Lettering |
No lettering
|
Voltage |
25 V
70 V |
Compliance and standards |
MEA
CSFM FM UL BFP |
Frequency range - min |
400 Hz
|
Frequency range - max |
4000 Hz
|
Sound level (dBA) |
Up to 93 dB at 10 ft: 75.0, 78.0, 81.0, 84.0, 87.0, 90.0, 93.0
|
Taps (Selectable) |
1/8 , ¼, ½ , 1, 2, 4,8
|