Knowledge Search
Download document () of 20

EU5C-SWD-EIP-MODTCP

Ethernet/IP Modbus-TCP Gateway, Two-port Ethernet switch (RJ45), RS-232 diagnostics interface (RJ45), 10/100 Mbps

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU5C-SWD-EIP-MODTCP
UPC
786689006211
EAN
4015081498901
Product Length/Depth
1.3 in
Product Height
5 in
Product Width
3.54 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Maximum 99 SmartWire-DT nodes

Product specifications

Type
Ethernet gateway
Quantity
1
Communication
Two-port Ethernet switch (RJ45), Separate RS-232 diagnostics interface (RJ45), 10/100 Mbps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.