Knowledge Search
Download document () of 20

EU5C-SWD-PROFINET

SmartWire-DT, Top hat rail mount, (4) LED indicators, Eight-pole, IP20, -25°C to -55°C, 24 Vdc, 3A, Push-in terminals, RJ45, Mini-USB Interface

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU5C-SWD-PROFINET
EAN
4015081666218
Product Length/Depth
5 in
Product Height
3.14 in
Product Width
35 in
Product Weight
0.35 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
Profinet IO gateway
Number of poles
Eight-pole
Operating Temperature
-25° to 55°C
Rated operational current
24 Vdc
Indicator type
(4) LED
Serial interface
RJ45
Terminals
Push-in
Mounting Method
Top
Current rating - max
3 A
NEMA rating
IP20
Communication
Mini-USB Interface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.