Knowledge Search
Download document () of 20

EU5E-SWD-4DX

M22 base mount LED module, blue LED

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system digital I/O module
Catalog Number
EU5E-SWD-4DX
EAN
4015081405909
Product Length/Depth
1.65 in
Product Height
1.7 in
Product Width
0.39 in
Product Weight
0.022 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Pilot device module
Number of poles
Eight-pole
Quantity
20
Mounting Method
Base
Light color
Blue LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.