Knowledge Search
Download document () of 20

EU8E-SWD-16DD

Eaton Eaton Smartwire-DT IP67 I/O, Octal Multiblock Housing, 16x Digital I/O, Octal Multiblock Housing, Configurable

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU8E-SWD-16DD
UPC
786685986555
Product Length/Depth
9.4 in
Product Height
1.7 in
Product Width
6.4 in
Product Weight
0.95 lb
Warranty
1 year

Product specifications

Amperage Rating
4A
Enclosure
Octal multiblock housing
Operating temperature - max
158 °F
Operating temperature - min
-8 °F
Number of inputs
16 digital I/O

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.