Download document () of 20

EVT3-420-24L

CurrentWatch Series AC Voltage to Current Transducer, Current Sensor, UL94 V0 Flammability Rated Plastic enclosure, Screw Terminals, 240Vac input

General specifications

Product Name
Eaton EVT series VoltageWatch voltage sensor
Catalog Number
EVT3-420-24L
UPC
786685316062
Product Length/Depth
2.93 in
Product Height
3.53 in
Product Width
1.4 in
Product Weight
0.1625 lb
Warranty
1 year

Product specifications

Operating Temperature
-22° to 140°F (-30° to 60°C)
Enclosure material
UL94 V0 flammability rated plastic
Input voltage
240 Vac
LED indicator
None
Switch type
Current sensor
Connection
Screw terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.