Knowledge Search
Download document () of 20

G44M31T33CU

K-Factor nonlinear ventilated transformer K-20, Three-phase, PV: 440V, Taps: 2 at 0.025 FCAN, 4 at -0.025 FCBN, SV: 220Y/127V, 150°C, 300 kVA, Cu windings, Elec. Shield, Frame: 920

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G44M31T33CU
UPC
786685267012
Product Length/Depth
36.23 in
Product Height
75 in
Product Width
44.2 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Type
Ventilated transformer
Design
K-20
Frame
920
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN

Performance Ratings

Frequency rating
60 Hz
Kva Rating
300 kVA
Phase
Three-phase
Primary voltage
440 V
Secondary Voltage
220Y/127 V
Temperature rise
150 °C rise

Miscellaneous

Special features
Electrostatically Shielded
Weathershield
WS35

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.