Knowledge Search
Download document () of 20

H1025

Eaton Freedom NEMA heater coil, HEATER COIL, Citation and Misc Acce 25

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H1025
UPC
782113212593
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.01 lb
Certifications
Contact Manufacturer
Not Applicable

Product specifications

Special features
Used with Citation Controls
Type
Heater Coil

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.