Knowledge Search
Download document () of 20

H1102

Eaton Freedom NEMA heater coil, HEATER COIL, Citation and Misc Acce 102

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H1102
UPC
782113212364
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.01 lb
Certifications
Contact Manufacturer
Not Applicable

Product specifications

Type
Freedom NEMA

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.