Knowledge Search
Download document () of 20

H2023-3

Eaton Freedom standard trip heater pack, Standard Trip, Class 20 , NEMA, IEC , full load range 84.7A 95A 105A 115A Dial positions A B C D respectively, overload relay 105 or 144A

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2023-3
UPC
782113626628
Product Length/Depth
2.1 in
Product Height
3.2 in
Product Width
2.4 in
Product Weight
0.35 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Product specifications

Design
NEMA, IEC
Full load current range
84.7A 95A 105A 115A Dial positions A B C D respectively
Overload relay
105 or 144A
Special features
Used with starter sizes 3-4, IEC Sizes L-N (Series A)
Trip Type
Standard Trip, Class 20
Type
Freedom Standard Trip Heater Pack
Used with
Used with starter sizes 3-4, IEC Sizes L-N (Series A)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.