Knowledge Search
Download document () of 20
Discontinued

H48M28T1516CU

Eaton K-Factor nonlinear ventilated transformer, Copper windings, NEMA 2, FR940, 60 Hz, 220°C, 15 kVA , Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 150°C, 15 kVA, 480 Vac-208Y/120 Vac, DOE 2016

Replacement options:

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
H48M28T1516CU
UPC
786680191862
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
1.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Wiring connection
283B
Type
Energy-efficient ventilated transformer
Frame
FR940
Insulation
220 °C
Material
Copper
Mounting
Floor or wall
Tap size
2 at +2.5%, 4 at -2.5%

Performance Ratings

Frequency rating
60 Hz
Kva Rating
15 kVA
Volt ampere rating
15 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Modification 1
Electrostatic shield
Special features
K-factor 4
Weathershield
WS58

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.