Knowledge Search
Download document () of 20

H60M47T75

K-Factor Non Linear Transformer, Ventilated, K-4, Three-phase, PV: 600V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 480Y/277V, 150°C, 75 kVA, Al windings , Elec. Shield, Frame: 914D, uses WS39

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
H60M47T75
UPC
786680093562
Product Length/Depth
22 in
Product Height
39 in
Product Width
29 in
Product Weight
546 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Type
Ventilated transformer
Design
K-4
Frame
914D
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN

Performance Ratings

Frequency rating
60 Hz
Kva Rating
75 kVA
Phase
Three-phase
Primary voltage
600 V
Secondary Voltage
480Y/277 V
Temperature rise
150 °C rise

Miscellaneous

Special features
Electrostatically Shielded
Weathershield
WS39

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.