Knowledge Search
Download document () of 20

HEZ-AA

Eaton Bussmann series HEZ inline fuse holder, 30 A, Single-pole, Class CC, (1) 12 - 8 AWG, (2) 12 AWG (Copper) load/line side crimp terminal, 600 V, For use with 13/32 Inches X 2-1/4 Inches SC and HWV fuse

General specifications

Product Name
Eaton Bussmann series HEZ inline fuse holder
Catalog Number
HEZ-AA
UPC
051712387453
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
24.55 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
30 A
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class CC
Connection
(1) 12 - 8 AWG, (2) 12 AWG (Copper) load/line side crimp terminal
Used with
For use with 13/32 In X 2-1/4 In SC and HWV fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877