Knowledge Search
Download document () of 20

HI11-P1/P3E

Eaton rotary disconnect auxiliary contact,For P1-P3,Auxiliary contact,1NO-1NC,Left or right side,Auxiliary contacts,P1-…/E,EA,EZ or P3-…/E,EA

General specifications

Product Name
Eaton rotary disconnect auxiliary contact
Catalog Number
HI11-P1/P3E
EAN
4015080618133
Product Length/Depth
1.5 in
Product Height
1 in
Product Width
1.5 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Physical Attributes

Contact configuration
1 NO-1 NC
Type
Auxiliary contact

Miscellaneous

Product Category
Auxiliary contacts
Special features
For P1-P3
Used with
P1-…/E,EA,EZ or P3-…/E,EA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.