Knowledge Search
Download document () of 20

HI11-P1/P3Z

Eaton rotary disconnect auxiliary contact,Auxiliary contact,1NO-1NC,Auxiliary contacts,P1, P3

General specifications

Product Name
Eaton rotary disconnect terminal cover shroud
Catalog Number
HI11-P1/P3Z
EAN
4015080620310
Product Length/Depth
1.5 in
Product Height
1 in
Product Width
1.5 in
Product Weight
0.1 lb
Certifications
Contact Manufacturer

Physical Attributes

Contact configuration
1 NO-1 NC
Type
Auxiliary contact

Miscellaneous

Product Category
Auxiliary contacts
Used with
P1, P3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.