Download document () of 20
Discontinued

HMX01131NAP3L4

H-Max Drive, 3 hp, 11A, 208V, IntelliPass NEMA Type 1, No brake chopper, Software A, Options: Fused drive isolation, Pilot lights, Frame size 4

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX01131NAP3L4
UPC
786685566962
Product Length/Depth
30 in
Product Height
10.36 in
Product Width
7.88 in
Product Weight
48 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
EN 61800-5-1
cUL Certified
IEC 61800-5-1
UL 508C
Catalog Notes
All boards are varnished. Corrosion resistant. Battery included in all drives for real-time clock. Keypad kit includes HOA bypass. Keypad kit includes HOA, back reset for Europe application. EMI/RFI filters included. DC link choke included.

Product specifications

Brake chopper
No brake chopper
Amperage Rating
11A
Horsepower
3 hp
Voltage rating
208 V
Frame size
FR4
Options
Fused drive isolation
Pilot lights
Enclosure
NEMA 1 IntelliPass
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.