Photo is representative
Download
H-Max Drive, 7.5 hp, 11A, 480V, IntelliPass NEMA Type 1, No brake chopper, Software A, Options: Manual bypass, includes isolation contractor and pilot lights, Frame size 4
Product Name |
Eaton H-Max variable frequency drive
|
Catalog Number |
HMX01134NAM1
|
UPC |
786685567655
|
Product Length/Depth |
30 in
|
Product Height |
10.36 in
|
Product Width |
7.88 in
|
Product Weight |
48 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
CE Marked
|
Certifications |
cUL Certified
EN 61800-5-1 IEC 61800-5-1 UL 508C |
Catalog Notes |
All boards are varnished. Corrosion resistant. Battery included in all drives for real-time clock. Keypad kit includes HOA bypass. Keypad kit includes HOA, back reset for Europe application. EMI/RFI filters included. DC link choke included.
|
Brake chopper |
No brake chopper
|
Amperage Rating |
11A
|
Horsepower |
7.50 hp
|
Voltage rating |
480 V
|
Frame size |
FR4
|
Options |
Manual bypass includes isolation contractor and pilot lights
|
Enclosure |
NEMA 1 IntelliPass
|
Software |
Type A
|