Photo is representative
Download
H-Max Drive, 7.5 hp, 11A, 480V, IntelliPass NEMA Type 1, No brake chopper, Software A, Options: Third contactor drive isolation, Pilot lights, Frame size 4
| Product Name |
Eaton H-Max variable frequency drive
|
| Catalog Number |
HMX01134NAP6L4
|
| UPC |
786685567709
|
| Product Length/Depth |
30 in
|
| Product Height |
10.36 in
|
| Product Width |
7.88 in
|
| Product Weight |
48 lb
|
| Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
| Compliances |
CE Marked
|
| Certifications |
cUL Certified
IEC 61800-5-1 UL 508C EN 61800-5-1 |
| Catalog Notes |
All boards are varnished. Corrosion resistant. Battery included in all drives for real-time clock. Keypad kit includes HOA bypass. Keypad kit includes HOA, back reset for Europe application. EMI/RFI filters included. DC link choke included.
|
| Brake chopper |
No brake chopper
|
| Amperage Rating |
11A
|
| Horsepower |
7.50 hp
|
| Voltage rating |
480 V
|
| Frame size |
FR4
|
| Options |
Third contactor drive isolation
Pilot lights |
| Enclosure |
NEMA 1 IntelliPass
|
| Software |
Type A
|