Download document () of 20
Discontinued

HMX01141NAISL4

H-Max Drive, 3 hp, 11A, 208V, IntelliPass NEMA Type 12, No brake chopper, Software A, Options: Isolation switch, Pilot lights, Frame size 4

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX01141NAISL4
UPC
786685561202
Product Length/Depth
30 in
Product Height
10.36 in
Product Width
7.88 in
Product Weight
48 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC 61800-5-1
UL 508C
cUL Certified
EN 61800-5-1
Catalog Notes
All boards are varnished. Corrosion resistant. Battery included in all drives for real-time clock. Keypad kit includes HOA bypass. Keypad kit includes HOA, back reset for Europe application. EMI/RFI filters included. DC link choke included.

Product specifications

Brake chopper
No brake chopper
Amperage Rating
11A
Horsepower
3 hp
Voltage rating
208 V
Frame size
FR4
Options
Isolation switch
Pilot lights
Enclosure
NEMA 12 IntelliPass
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.