Download document () of 20
Discontinued

HMX01151NAP6L4SA

H-Max Drive, 3 hp, 11A, 208V, Box A, NEMA type 3R, Frame size, 4, Software Type A, Options: Third contactor drive isolation, Pilot lights, Space heater with transformer

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX01151NAP6L4SA
UPC
786685736235
Product Length/Depth
17.24 in
Product Height
33 in
Product Width
21.05 in
Product Weight
170 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 508C
IEC 61800-5-1
cUL Certified

Product specifications

Amperage Rating
11A
Horsepower
3 hp
Voltage rating
208 V
Frame size
FR4
Options
Third contactor drive isolation
Space heater with transformer
Pilot lights
Enclosure
Box A
Rating
NEMA 3R
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.