Download document () of 20
Discontinued

HMX05254NAM1

H-Max Drive, 40 hp, 52A, 480V, Box B , NEMA type 3R, Frame size, 6, Software Type A, Options: Manual bypass, includes isolation contactor and pilot lights

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX05254NAM1
UPC
786685728841
Product Length/Depth
17.74 in
Product Height
46.09 in
Product Width
26.31 in
Product Weight
235 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
IEC 61800-5-1
UL 508C

Product specifications

Amperage Rating
52A
Horsepower
40 hp
Voltage rating
480 V
Frame size
FR6
Options
Manual bypass includes isolation contactor and pilot lights
Enclosure
Box B
Rating
NEMA 3R
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.