Download document () of 20
Discontinued

HMX096C4NAP3L3

Eaton H-Max variable frequency drive, Options: Fused drive isolation, Pilot lights, 96A, Box C, FR7, 75 hp, Adjustable frequency drive, NEMA type 3R, Software Type A, 480 V

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX096C4NAP3L3
UPC
786685735597
Product Length/Depth
17.74 in
Product Height
58.09 in
Product Width
37.73 in
Product Weight
360 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 61800-5-1
cUL Certified
UL 508C

Product specifications

Amperage Rating
96A
Horsepower
75 hp
Voltage rating
480 V
Frame size
FR7
Options
Fused drive isolation
Pilot lights
Enclosure
Box C
Rating
NEMA 3R
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.