Download document () of 20

HMX34AG04621-N

Eaton H-Max variable frequency drive, 30 hp, 46A, 380-480V, Open NEMA Type 1 IP21, No brake chopper, Software A, Three-phase, Graphical panel keypad, EMC C2 input, Frame size 6

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX34AG04621-N
UPC
786685513942
Product Length/Depth
26 in
Product Height
14 in
Product Width
12 in
Product Weight
50 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC 61800-5-1
EN 61800-5-1
UL 508C
cUL Certified
Catalog Notes
All boards are varnished. Corrosion resistant. Battery included in all drives for real-time clock. Keypad kit includes HOA bypass. Keypad kit includes HOA, back reset for Europe application. EMI/RFI filters included. DC link choke included.

Product specifications

Brake chopper
No brake chopper
Amperage Rating
46A
Horsepower
30 hp
Phase
Three-phase
Voltage rating
380-480 V
Frame size
FR6
Keypad
Graphical panel
Input
EMC C2
Enclosure
Open NEMA 1 IP21
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.