Knowledge Search
Download document () of 20

HT8GTGF7

Eaton HT800 pushbutton, Watertight and Oiltight-HT800, Chrome, LED, Full voltage, NEMA 3, 3R, 4, 4X, 12 and 13, Illuminated, Green, 120 Vac/dc, Momentary, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8GTGF7
UPC
782113598536
Product Length/Depth
3 in
Product Height
2 in
Product Width
2 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Bezel
Chrome
Light unit type
LED, full voltage
Product Category
PresTest light unit
Light unit voltage
120 Vac/dc
Enclosure
NEMA 3
NEMA 13
NEMA 4
NEMA 12
NEMA 3R
NEMA 4X
Operating mode
Momentary
Illumination
Illuminated
Actuator
PresTest
Lens color
Green
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.