Download document () of 20

J20

Eaton Freedom NEMA auxiliary contact, Soft Starter-Fusible Disconnect, 410A, NEMA 1

General specifications

Product Name
Eaton A200 NEMA motor control auxiliary contact
Catalog Number
J20
UPC
786678847238
Product Length/Depth
2.6 in
Product Height
1.3 in
Product Width
1.5 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
Maximum of 4 Contacts per Starter or Contactor

Accessories
Motor control accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.