Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60200-2CR
UPC
051712387408
Product Length/Depth
6.75 in
Product Height
3.8 in
Product Width
5 in
Product Weight
1.61 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
110-200A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Class
Class J
Connection
Knife blade end x knife blade end
Special features
CR

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877