Photo is representative
Download
Eaton B-Line series KwikSplice straight section, 5" height, 120" length, 12" width, 14.54 lbs, KwikSplice straight section, Aluminum, Solid bottom, 12" rung spacing
Product Name |
Eaton B-Line series KwikSplice straight section
|
Catalog Number |
KSB5A12-12-120
|
UPC |
799038652366
|
Product Length/Depth |
120 in
|
Product Height |
5 in
|
Product Width |
12 in
|
Product Weight |
14.54 lb
|
Certifications |
CSA
UL Classified |
Global Catalog |
KSB5A12-12-120
|
Material |
Aluminum
|
Type |
KwikSplice straight section
|
Bottom type |
Solid
|
Rung spacing |
12 in
|