Knowledge Search
Download document () of 20

LCX016A0-4A7B2

Eaton LCX9000 liquid cooled adjustable frequency drive, 380-500V, DC Input, CH3

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX016A0-4A7B2
UPC
786685181608
Product Length/Depth
9.69 in
Product Height
16.97 in
Product Width
6.3 in
Product Weight
66 lb
Warranty
2 year
Compliances
CE Marked

Product specifications

Brake chopper
Brake chopper
Modification
Varnished boards
Amperage Rating
16A
Frame size
CH3
Software
Standard Software
Voltage rating
480 V
Enclosure
Open Chassis
Keypad
Alphanumeric
Input
DC

Export product specification