Knowledge Search
Download document () of 20

LCX385A0-4A3N2

Eaton LCX9000 liquid cooled adjustable frequency drive, 380-500V, CH61, Three-phase, EMC T

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX385A0-4A3N2
UPC
786685067872
Product Length/Depth
14.69 in
Product Height
25.91 in
Product Width
9.69 in
Product Weight
121 lb
Warranty
2 year
Compliances
CE Marked

Product specifications

Brake chopper
No brake chopper
Modification
Varnished boards
Amperage Rating
385A
Frame size
CH61
Software
Standard Software
Voltage rating
480 V
Enclosure
Open Chassis
Keypad
Alphanumeric
Input
Three-phase
EMC T

Export product specification