Knowledge Search
Download document () of 20

LCX460A0-4A7N2

Eaton LCX9000 liquid cooled adjustable frequency drive Liquid Cooled 380-500V, CH72, DC Input

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX460A0-4A7N2
UPC
786685181752
Product Length/Depth
14.65 in
Product Height
42.38 in
Product Width
7.87 in
Product Weight
165 lb
Warranty
2 year
Compliances
CE Marked

Product specifications

Brake chopper
No brake chopper
Modification
Varnished boards
Amperage Rating
460A
Frame size
CH72
Software
Standard Software
Voltage rating
480 V
Enclosure
Open Chassis
Keypad
Alphanumeric
Input
DC

Export product specification