Knowledge Search
Download document () of 20

LCX590A0-4A7N2

Eaton LCX9000 liquid cooled adjustable frequency drive, CH62, 380-500V, DC Input

General specifications

Product Name
Eaton LCX9000 liquid cooled adjustable frequency drive
Catalog Number
LCX590A0-4A7N2
UPC
786685181776
Product Length/Depth
14.69 in
Product Height
26.5 in
Product Width
9.69 in
Product Weight
121.275 lb
Warranty
2 year
Compliances
CE Marked

Product specifications

Brake chopper
No brake chopper
Modification
Varnished boards
Amperage Rating
590A
Frame size
CH62
Software
Standard Software
Voltage rating
480 V
Enclosure
Open Chassis
Keypad
Alphanumeric
Input
DC

Export product specification