Eaton Exceder LED3 horn, ceiling, red, 12/24 VDC, indoor
Product Name |
Eaton Exceder LED3 horn
|
Catalog Number |
LHNRC3
|
UPC |
786697262388
|
Product Length/Depth |
1.5 in
|
Product Height |
6.25 in
|
Product Width |
6.25 in
|
Product Weight |
0.502 lb
|
Certifications |
UL
|
Type of horn |
Horn
|
Housing color |
Red
|
Housing material |
UV stabilized plastic
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Mounting Method |
Ceiling
|
Tones |
Continuous/Code 3
|
Voltage |
12 V
24 V |
Approvals |
ULC
UL CSFM FCC RoHS ICES |
Sound Level (dBA) |
95
90 |