Download document () of 20

LK-22

Eaton Freedom NEMA pilot, B100 Starter Accessories, Red pilot, 60 Hz, NEMA 1, 208-240V

General specifications

Product Name
Eaton A200 NEMA motor control pilot
Catalog Number
LK-22
UPC
786678344942
Product Length/Depth
2.6 in
Product Height
3.6 in
Product Width
1.7 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Accessories
Motor control accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.