Knowledge Search
Download document () of 20

M22-A4

Eaton M22 pushbutton mounting adapter, M22 Modular Pushbutton contact block Mounting Adapter, 22.5 mm, Button: Black, IP20

General specifications

Product Name
Eaton M22 pushbutton mounting adapter
Catalog Number
M22-A4
UPC
786685283104
Product Length/Depth
0.3 in
Product Height
1.77 in
Product Width
1.73 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
For use with four-way pushbuttons, joysticks and four-position selector switches only.

Product specifications

Special features
Four-position
Type
M22
Button color
Black
Series
M22
Environmental rating
IP20
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.