Knowledge Search
Download document () of 20

M22-C1-M11H

M22 Assembled One Element, Control Station, 22.5 mm, Double pushbutton, Momentary, Non-illuminated, Button: Green/Red, Inscription: START, STOP/ GB1, GB0, NO, IP66, UL (NEMA) Type 4X, 13, Horizontal, Base: Black, Enclosure: Gray

General specifications

Product Name
Eaton M22 pushbutton control station
Catalog Number
M22-C1-M11H
UPC
786685282909
Product Length/Depth
2.83 in
Product Height
2.7 in
Product Width
3.15 in
Product Weight
0.85 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
25% smaller depth than most competitor enclosures. Imoact resistant polycarbonate enclosure.

Product specifications

Type
One-element
Actuator function
Momentary
Button color
Green, red
Actuator
Double pushbutton
Environmental rating
IP66, NEMA 4X, NEMA 13
Etching code
GB1, GB0
Orientation
Horizontal
Contact configuration
NO
Enclosure color
Gray
Illumination
Non-illuminated
Series
M22
Size
22.5 mm
Base
Black
Inscription
START, STOP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.