Knowledge Search
Download document () of 20

M22-C1-M3H

M22 Assembled One Element Control Station, 22.5 mm, 40 mm twist-to-release mushroom head, Maintained, Non-illuminated, Button: Red, NC, IP66, UL (NEMA) Type 4X, 13, Horizontal, Base: Black, Enclosure: Yellow

General specifications

Product Name
Eaton M22 pushbutton control station
Catalog Number
M22-C1-M3H
UPC
786685282930
Product Length/Depth
2.83 in
Product Height
2.7 in
Product Width
3.15 in
Product Weight
0.85 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
25% smaller depth than most competitor enclosures. Imoact resistant polycarbonate enclosure.

Product specifications

Type
Control Station, Emergency Stop Operator
Actuator function
Maintained
Button color
Red
Actuator
40 mm twist-to-release mushroom head
Environmental rating
IP66, NEMA 4X, NEMA 13
Orientation
Horizontal
Contact configuration
NC
Enclosure color
Yellow
Illumination
Non-illuminated
Series
M22
Size
22.5 mm
Base
Black

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.