Knowledge Search
Download document () of 20

M22-C3-M1H

M22 Control Station, 22.5 mm, Top: extended, Middle: indicating light, Bottom: flush, Momentary, Illuminated, Light: White, Inscription: O, I/ X0, X1, NC, NO, IP66, UL (NEMA) Type 4X, 13, 85-264V, Horizontal, Base: Black, Enclosure: Gray

General specifications

Product Name
Eaton M22 pushbutton control station
Catalog Number
M22-C3-M1H
UPC
786685283036
Product Length/Depth
6.02 in
Product Height
2.7 in
Product Width
3.15 in
Product Weight
1.275 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
25% smaller depth than most competitor enclosures. Imoact resistant polycarbonate enclosure.

Product specifications

Type
Control Station
Actuator function
Momentary
Actuator
Pushbuttons, top extended, middle indicating light, bottom flush
Environmental rating
IP66, NEMA 4X, NEMA 13
Etching code
X0, X1
Orientation
Horizontal
Contact configuration
NC, 85-264 Vac, NO
Enclosure color
Gray
Illumination
Illuminated
Series
M22
Size
22.5 mm
Base
Black
Voltage rating
85-264 V
Light color
White
Inscription
O, I

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.