Knowledge Search
Download document () of 20

M22-C3-M5V

M22 Three Element Control Station, 22.5 mm, Buttons: Flush, Momentary, Button: Black, Red, Black, Inscription: FORWARD, STOP, REVERSE/ GB15, GB0, GB16, NO/NC, IP66, UL (NEMA) Type 4X, 13, Vertical, Base: Black, Enclosure: Gray

General specifications

Product Name
Eaton M22 pushbutton control station
Catalog Number
M22-C3-M5V
UPC
786685283074
Product Length/Depth
6.02 in
Product Height
2.7 in
Product Width
3.15 in
Product Weight
1.275 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
25% smaller depth than most competitor enclosures. Imoact resistant polycarbonate enclosure.

Product specifications

Type
Control Station
Actuator function
Momentary
Button color
Black, red, black
Actuator
Pushbuttons, top: flush, middle: flush, bottom: flush
Environmental rating
IP66, NEMA 4X, NEMA 13
Etching code
GB15, GB0, GB16
Orientation
Vertical
Contact configuration
NO, NC, NO
Enclosure color
Gray
Illumination
Non-illuminated
Series
M22
Size
22.5 mm
Base
Black
Inscription
FORWARD, STOP, REVERSE

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.