Knowledge Search
Download document () of 20

M22-D-G-K11

Eaton 22.5 mm RMQ-Titan Pushbutton,Green Actuator,Silver bezel,1NO - 1NC,IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-D-G-K11
UPC
786685276304
Product Length/Depth
1 in
Product Height
4 in
Product Width
4 in
Product Weight
0.1 kg
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.