Knowledge Search
Download document () of 20

M22-D4-S-X7

Eaton M22 Modular 4-Way Pushbutton Operator, 22.5 mm, Non-interlocked, Momentary, Non-illuminated, Bezel: Silver, Button: Black, Inscription: up arrowleft arrowdown arrowright arrow/ X7, IP66

General specifications

Product Name
Eaton M22 pushbutton operator
Catalog Number
M22-D4-S-X7
UPC
786685278247
Product Length/Depth
1.5 in
Product Height
2 in
Product Width
3 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Pushbutton
Bezel
Silver
Actuator function
Momentary
Button color
Black
Actuator
Non-interlocked, four-way button
Illumination
Non-illuminated
Series
M22
Environmental rating
IP66
Etching code
X7
Inscription
Up arrow, left arrow, down arrow, right arrow
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.