Knowledge Search
Download document () of 20

M22-DGL-X

Eaton 22.5 mm Modular Pushbutton Operator, Buttonless, RQM-Titan, Flush Actuator, Silver bezel, Illuminated, 5,000,000 operations, Momentary, Guarded, M22 Series

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DGL-X
UPC
786685273853
Product Length/Depth
1.5 in
Product Height
5 in
Product Width
3 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Pushbutton
Bezel
Silver guarded
Actuator function
Momentary with guard
Button color
Buttonless
Actuator
Flush, button
Illumination
Illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
5 million
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.