Knowledge Search
Download document () of 20

M22-DP-G

Eaton M22 modular pushbutton, M22 Modular Mushroom Pushbutton Operator, 22.5 mm, Momentary, Non-illuminated, Bezel: Silver, Button: Green, IP67, IP69K, NEMA 4X, 13, 5,000,000 Million mechanical operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DP-G
UPC
786685282305
Product Length/Depth
2 in
Product Height
4 in
Product Width
3 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
35 mm diameter mushroom head button. Includes contact block mounting adapter.

Product specifications

Type
Pushbutton
Actuator color
Green
Bezel
Silver
Actuator function
Maintained
Button color
Green
Actuator
Mushroom
Operating mode
Momentary
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K
Operating cycles
5 million
Degree of protection
NEMA 4X
NEMA 13
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.