Knowledge Search
Download document () of 20

M22-FI2

Eaton M22 pushbutton enclosure, Flat Surface mounting enclosure, 2 x 22

General specifications

Product Name
Eaton M22 pushbutton enclosure
Catalog Number
M22-FI2
UPC
786689222505
Product Length/Depth
166 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.13 kg
Certifications
UL
CSA
CE

Product specifications

Size
2 x 22

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.