Knowledge Search
Download document () of 20

M22-FLED-RGB

Eaton M22 pushbutton light module, Flat Rear, Cage Clamp, LED, Multi-Color(Red, Green, Blue, Yellow, White,Violet, Turquoise), 24 VDC

General specifications

Product Name
Eaton M22 pushbutton light module
Catalog Number
M22-FLED-RGB
UPC
786689054380
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.01 lb
Certifications
CE
UL
CSA

Product specifications

Used with
M22 pilot devices
Mounting method
Adapted
Voltage rating
24 Vdc
Field color
RGB
LED lamp number
3
Light unit type
LED
Light unit voltage
24 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.