Knowledge Search
Download document () of 20

M22-I6

Surface Mount Enclosure, M22 series, Six-element

General specifications

Product Name
Eaton M22 pushbutton enclosure
Catalog Number
M22-I6
UPC
786685575087
Product Length/Depth
10 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Series
M24
Number of elements
6

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.